For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL L / 3 BKHS L - 3-way ball valve in block design
Bill of material
3 BKHL 25 LK
DES
Identifier
3 BKHL 25 LK
DN
Nominal diameter
25 mm
SER
Series
L
PD
For external pipe
28 mm
G
Connecting thread
M 36x2
OL
Overlap
negative (open)
LW
Clearance
22.0 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
108.5 mm
L1
Length
65 mm
B
Width
62 mm
H1
Height
64.3 mm
H2
Connection height
31 mm
L10
Length
55 mm
X
Length
24 mm
S
Plate thickness
4 mm
RA
Diameter
28 mm
I
Thread length
14.5 mm
SW1
Width across flats
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.